04/25/2024 2:01:29 AM
Product Catalog
  • Product Catalog
Minimize
HNX3B120 | 3VL71122KN300AA0
Product
SIEMENS LOW VOLTAGE VL UL LISTED MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. BREAKER HNG FRAME WITH HIGH BREAKING CAPACITY. 1200A 3-POLE (35KAIC AT 600V) (65KAIC AT 480V). NON INTERCHANGEABLE TRIP. DIMENSIONS (W x H x D) IN: 9 x 16 x 6.2. without auxiliary release without auxiliary/alarm switch
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) HNX3B120 | 3VL71122KN300AA0
Product Description SIEMENS LOW VOLTAGE VL UL LISTED MOLDED CASE CIRCUIT BREAKER WITH THERMAL - MAGNETIC TRIP UNIT. BREAKER HNG FRAME WITH HIGH BREAKING CAPACITY. 1200A 3-POLE (35KAIC AT 600V) (65KAIC AT 480V). NON INTERCHANGEABLE TRIP. DIMENSIONS (W x H x D) IN: 9 x 16 x 6.2. without auxiliary release without auxiliary/alarm switch
Product family Ordering Data Overview
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 04/02/2024
Price data
Price Group NDT
List Price Show prices
Customer Price Show prices
Metal Factor LAP-----
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (lb) 53.996 lb
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209686731
UPC 783643498303
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 3742
Group Code P360
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;