05/03/2024 10:51:06 PM
Product Catalog
  • Product Catalog
Minimize
3CLF350 | 3VL93354TM31
No picture available
SIEMENS VL UL RATED CIRCUIT BREAKER ACCESSORY. 3 PIECE COMPRESSION LUG KIT FOR 40A - 250A FG FRAME BREAKER. WIRE RANGE 4AWS - 350KCMIL (CU/AL) - 1 BARREL LUG. SUITABLE FOR LINE AND LOAD SIDES.
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3CLF350 | 3VL93354TM31
Product Description SIEMENS VL UL RATED CIRCUIT BREAKER ACCESSORY. 3 PIECE COMPRESSION LUG KIT FOR 40A - 250A FG FRAME BREAKER. WIRE RANGE 4AWS - 350KCMIL (CU/AL) - 1 BARREL LUG. SUITABLE FOR LINE AND LOAD SIDES.
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2022
Notes
.
.
Price data
Price Group NEF
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 0.761 lb
Packaging Dimension 5.118 x 5.906 x 1.772
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892874006
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10.1
Product Group 3742
Group Code P360
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;