11/28/2024 1:32:22 AM
Product Catalog
  • Product Catalog
Minimize
3ZS13126CC100YA5 | 3ZS13126CC100YA5
No picture available
SIRIUS SIMOCODE ES 2007 Premium, Floating License for one user Engineering software Software and documentation on CD License key on USB flash drive, Class A, 3 languages (de,en,fr) Executable in: Win 7 SP1 / Win 10 - 64 bit (Prof./Ultimate/Enterprise) / Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit, Reference HW: SIRIUS SIMOCODE PRO 3UF7*, Communications via system interface or PROFIBUS DP interface Content: Set (1xDVD + 1x USB)
Notes
Product is no longer available
Additional Information:SIMOCODE ES V15.1 is available as successor: 3ZS1322-6CC13-0YA5
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS13126CC100YA5 | 3ZS13126CC100YA5
Product Description SIRIUS SIMOCODE ES 2007 Premium, Floating License for one user Engineering software Software and documentation on CD License key on USB flash drive, Class A, 3 languages (de,en,fr) Executable in: Win 7 SP1 / Win 10 - 64 bit (Prof./Ultimate/Enterprise) / Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit, Reference HW: SIRIUS SIMOCODE PRO 3UF7*, Communications via system interface or PROFIBUS DP interface Content: Set (1xDVD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2020
Notes
Product is no longer available
Additional Information:SIMOCODE ES V15.1 is available as successor: 3ZS1322-6CC13-0YA5
.
Price data
Price Group N7G
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (lb) 0.485 lb
Packaging Dimension 9.449 x 0.984 x 7.559
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169179430
UPC 754554950600
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;