11/18/2024 6:12:08 AM
Product Catalog
  • Product Catalog
Minimize
3ZS13166CE100YB5 | 3ZS13166CE100YB5
Product
SIRIUS engineering Safety ES V1.0 Premium license key download without software floating license for one user engineering software Class A 3 languages (de,en,fr) executable in: Windows 10 64-bit Pro/Enterprise Windows 7 32/64-bit SP1 Professional/Ultimate/Enterpris e reference HW: SIRIUS MSS 3RK3 SIRIUS 3SK2 communication via fieldbus or system interface to PC (serial/USB) Macro functionality
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS13166CE100YB5 | 3ZS13166CE100YB5
Product Description SIRIUS engineering Safety ES V1.0 Premium license key download without software floating license for one user engineering software Class A 3 languages (de,en,fr) executable in: Windows 10 64-bit Pro/Enterprise Windows 7 32/64-bit SP1 Professional/Ultimate/Enterpris e reference HW: SIRIUS MSS 3RK3 SIRIUS 3SK2 communication via fieldbus or system interface to PC (serial/USB) Macro functionality
Product family SIRIUS Safety ES
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group N6W
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 6 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766330759
Commodity Code Not available
LKZ_FDB/ CatalogID CC-IC10
Product Group 5358
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;