11/28/2024 1:45:45 AM
Product Catalog
  • Product Catalog
Minimize
3ZS16321XX030YA0 | 3ZS16321XX030YA0
Product
PCS 7 Block Library SIMOCODE pro V9.0 + V9.0 SP1 AS blocks and faceplates for integration of SIMOCODE pro C/S/V in the PCS 7 Process Control System with Advanced Process Library for PCS 7 V9.0/V9.0 SP1 Engineering software for an engineering station Single License including runtime software for execution of the AS block in an automation system Single license German/English Type of delivery: CD
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS16321XX030YA0 | 3ZS16321XX030YA0
Product Description PCS 7 Block Library SIMOCODE pro V9.0 + V9.0 SP1 AS blocks and faceplates for integration of SIMOCODE pro C/S/V in the PCS 7 Process Control System with Advanced Process Library for PCS 7 V9.0/V9.0 SP1 Engineering software for an engineering station Single License including runtime software for execution of the AS block in an automation system Single license German/English Type of delivery: CD
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N7G
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.456 lb
Packaging Dimension 7.441 x 9.331 x 0.984
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622540817
UPC 804766524141
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;