11/18/2024 6:13:24 AM
Product Catalog
  • Product Catalog
Minimize
3ZS16351XX010YA0 | 3ZS16351XX010YA0
Product
Block library AS-Interface for SIMATIC PCS 7 Version V7 without APL. Engineering software V7.1+SP1 for an engineering station (single license) including runtime software for execution of the AS blocks in an automation system (single license). English / German. Type of delivery: CD. 1 license engineering station, 1 license automation system AS blocks and faceplates for PCS 7 Version V6.1, V7.0 or V7.1 Supports CP343-2, CP343-2P and DP/AS-i Link Advanced. Content: set (1xDVD)
Notes
Product is no longer available
Additional Information:substitute type 3ZS1635-1XX03-0YA0: current PCS 7 version with APL required
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS16351XX010YA0 | 3ZS16351XX010YA0
Product Description Block library AS-Interface for SIMATIC PCS 7 Version V7 without APL. Engineering software V7.1+SP1 for an engineering station (single license) including runtime software for execution of the AS blocks in an automation system (single license). English / German. Type of delivery: CD. 1 license engineering station, 1 license automation system AS blocks and faceplates for PCS 7 Version V6.1, V7.0 or V7.1 Supports CP343-2, CP343-2P and DP/AS-i Link Advanced. Content: set (1xDVD)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 07/01/2024
Notes
Product is no longer available
Additional Information:substitute type 3ZS1635-1XX03-0YA0: current PCS 7 version with APL required
.
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.472 lb
Packaging Dimension 0.984 x 9.449 x 7.48
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169223768
UPC 040892570731
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;