05/20/2024 3:47:17 PM
Product Catalog
  • Product Catalog
Minimize
3ZS16351XX030YA0 | 3ZS16351XX030YA0
Product
Block library AS-Interface for SIMATIC PCS 7 Version V9.0 with APL. engineering software V9.0 SP1 for an engineering station (Single License) including runtime software for execution of the AS blocks in an automation system (Single License). German/ English. Delivery form: CD. 1 license engineering station, 1 license automation system AS blocks and faceplates for PCS 7 Version V9.0 and V9.0 SP1 supports CM AS-i master ST (ET 200SP), CP343-2, CP343-2P, DP/AS-i LINK Advanced and IE/AS-i LINK PN IO. including engineering software V9.0
Prices for this product are not available, Currency could not be converted.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS16351XX030YA0 | 3ZS16351XX030YA0
Product Description Block library AS-Interface for SIMATIC PCS 7 Version V9.0 with APL. engineering software V9.0 SP1 for an engineering station (Single License) including runtime software for execution of the AS blocks in an automation system (Single License). German/ English. Delivery form: CD. 1 license engineering station, 1 license automation system AS blocks and faceplates for PCS 7 Version V9.0 and V9.0 SP1 supports CM AS-i master ST (ET 200SP), CP343-2, CP343-2P, DP/AS-i LINK Advanced and IE/AS-i LINK PN IO. including engineering software V9.0
Product family AS-Interface block library for SIMATIC PCS 7
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (lb) 0.476 lb
Packaging Dimension 7.559 x 9.331 x 0.984
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766524660
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;