11/18/2024 6:11:05 AM
Product Catalog
  • Product Catalog
Minimize
3ZS16351XX110YE0 | 3ZS16351XX110YE0
Product
Block library AS-Interface for SIMATIC PCS 7 Version V9 (or V8) without APL. Engineering Software Migration V7-V9, Library version V8.0+SP4, for an engineering station (Single License), including runtime software for execution of the AS modules in an automation system (Single License). German / English. Type of delivery: CD. Condition of use: Existing license for Engineering Software V7 / V8. AS blocks and faceplates for PCS 7 version V8.0 SP1 or higher, also for PCS 7 V8.1, V8.2, V9. Supports CP343-2, CP343-2P and DP/AS-i Link Advanced.
Notes
Additional Information:substitute type 3ZS1635-1XX03-0YA0: current PCS 7 version with APL required
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS16351XX110YE0 | 3ZS16351XX110YE0
Product Description Block library AS-Interface for SIMATIC PCS 7 Version V9 (or V8) without APL. Engineering Software Migration V7-V9, Library version V8.0+SP4, for an engineering station (Single License), including runtime software for execution of the AS modules in an automation system (Single License). German / English. Type of delivery: CD. Condition of use: Existing license for Engineering Software V7 / V8. AS blocks and faceplates for PCS 7 version V8.0 SP1 or higher, also for PCS 7 V8.1, V8.2, V9. Supports CP343-2, CP343-2P and DP/AS-i Link Advanced.
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2022
Notes
Additional Information:substitute type 3ZS1635-1XX03-0YA0: current PCS 7 version with APL required
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.485 lb
Packaging Dimension 7.559 x 9.291 x 1.063
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169267625
UPC 887621015527
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;