11/18/2024 6:10:28 AM
Product Catalog
  • Product Catalog
Minimize
3ZS16352XX030YB0 | 3ZS16352XX030YB0
Product
Block library AS-Interface for SIMATIC PCS 7 Version V9.0 with APL. 1 installation runtime license V9.0 for execution of the AS blocks (V9.0) in an additional automation system within a plant (Single License). type of delivery: only license, without software, without documentation. 1 license automation system
Notes
Additional Information:https://support.industry.siemens.com/cs/ww/en/view/109759605
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS16352XX030YB0 | 3ZS16352XX030YB0
Product Description Block library AS-Interface for SIMATIC PCS 7 Version V9.0 with APL. 1 installation runtime license V9.0 for execution of the AS blocks (V9.0) in an additional automation system within a plant (Single License). type of delivery: only license, without software, without documentation. 1 license automation system
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 06/03/2024
Notes
Additional Information:https://support.industry.siemens.com/cs/ww/en/view/109759605
Price data
Price Group N4S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.026 lb
Packaging Dimension 7.087 x 8.661 x 0.197
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622540794
UPC 804766524523
Commodity Code 49011000
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/01/2012
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;