11/23/2024 12:09:01 AM
Product Catalog
  • Product Catalog
Minimize
5SD74324
Product
Image similar
Type 3 surge arrester Requirement class D Rated voltage UN 24 V UC 34 V AC, 2-pole for 1-phase power supply
Notes
Product is no longer available
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SD74324
Product Description Type 3 surge arrester Requirement class D Rated voltage UN 24 V UC 34 V AC, 2-pole for 1-phase power supply
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 06/23/2022
Notes
Product is no longer available
.
Price data
Price Group NKF
List Price Show prices
Customer Price Show prices
Metal Factor L-P-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (lb) 0.247 lb
Packaging Dimension 3.701 x 0.866 x 3.15
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869340401
UPC 804766156472
Commodity Code 85363090
LKZ_FDB/ CatalogID LV10.1
Product Group 5524
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;