11/22/2024 9:02:53 PM
Product Catalog
  • Product Catalog
Minimize
5SD74835
Product
Surge arrester, Type 2, pluggable protective modules, UC 750V AC, 3-pole, for 4-wire networks (L1, L2, L3, pen), with remote signaling
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SD74835
Product Description Surge arrester, Type 2, pluggable protective modules, UC 750V AC, 3-pole, for 4-wire networks (L1, L2, L3, pen), with remote signaling
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NKF
List Price Show prices
Customer Price Show prices
Metal Factor L-B-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 0.919 lb
Packaging Dimension 2.283 x 4.173 x 3.071
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869451930
UPC Not available
Commodity Code 85363090
LKZ_FDB/ CatalogID LV10.1
Product Group 5524
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/01/2012
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-17-90-90
eClass 14 27-17-90-90
eClass 9.1 27-13-08-05
ETIM 7 EC000941
ETIM 8 EC000941
ETIM 9 EC000941
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;