09/19/2024 5:16:46 PM
Product Catalog
  • Product Catalog
Minimize
5SY61107 | 5SY61107
Product
Miniature circuit breaker 230/400 V 6kA, 1-pole, C, 10A, D=70 mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SY61107 | 5SY61107
Product Description Miniature circuit breaker 230/400 V 6kA, 1-pole, C, 10A, D=70 mm
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NIG
List Price Show prices
Customer Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.328 lb
Packaging Dimension 0.827 x 3.661 x 3.268
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869246055
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 5503
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-19-01
eClass 14 27-14-19-01
eClass 6 27-14-19-01
eClass 7.1 27-14-19-01
eClass 8 27-14-19-01
eClass 9 27-14-19-01
eClass 9.1 27-14-19-01
ETIM 7 EC000042
ETIM 8 EC000042
ETIM 9 EC000042
IDEA 4 4897
UNSPSC 15 39-12-16-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;