***spare part*** SIPLUS LOGO! 230RCE based on 6ED1052-1FB08-0BA0 with conformal coating, -25…+60 °C, start up -20 °C, logic module, display power supply / I/O: 115V/230V/relay, 8 DI (4 AI)/4 DQ, memory 400 blocks, modularly expandable, Ethernet integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
Notes
Article Number (Market Facing Number) |
6AG10521FB087BA0 | 6AG10521FB087BA0 |
Product Description |
***spare part*** SIPLUS LOGO! 230RCE based on 6ED1052-1FB08-0BA0 with conformal coating, -25…+60 °C, start up -20 °C, logic module, display power supply / I/O: 115V/230V/relay, 8 DI (4 AI)/4 DQ, memory 400 blocks, modularly expandable, Ethernet integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 11/08/2022 |
Notes |
|
Successor |
6AG1052-1FB08-7BA2 |
Replacement Description |
SIPLUS LOGO! 230RCE based on 6ED1052-1FB08-0BA2 with conformal coating -25...+60 °C startup -20 °C . logic module display power supply / I/O 115 V/230 V/relay, 8 DI/4 DO memory 400 blocks, modularly expandable, Ethernet integrated web server, data log user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units |
Price Group |
726 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
0.551 lb |
Packaging Dimension |
3.307 x 4.055 x 2.992 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047618091422 |
UPC |
Not available |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4394 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 04/06/2018 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|