11/24/2024 11:23:41 PM
Product Catalog
  • Product Catalog
Minimize
6AG10551MB002BY1 | 6AG10551MB002BY1
Product
Image similar
***spare part*** SIPLUS LOGO! DM8 12/24R based on 6ED1055-1MB00-0BA1 with conformal coating, -40…+70 °C,
Notes
Product is no longer available
Additional Information:If required, carry out migration to SIPLUS LOGO! V8
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG10551MB002BY1 | 6AG10551MB002BY1
Product Description ***spare part*** SIPLUS LOGO! DM8 12/24R based on 6ED1055-1MB00-0BA1 with conformal coating, -40…+70 °C,
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2023
Notes
Product is no longer available
Additional Information:If required, carry out migration to SIPLUS LOGO! V8
.
Price data
Price Group 726
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 43 Day/Days
Net Weight (lb) 0.370 lb
Packaging Dimension 2.795 x 3.819 x 2.165
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515146001
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4394
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2012
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;