11/24/2024 8:49:18 AM
Product Catalog
  • Product Catalog
Minimize
6AG10672AA000AB8
Product
Image similar
The SINAMICS G120 Control Unit case single-axis drive modular basic design compact contains the following components: SINAMICS PM240-2 1AC230V, CU240E-2, IOP and a SIMOTICS GP asynchronous motor. WxHxD (mm): 420 x 695 x 325 Weight: approx. 25 kg Supply voltage: 230 V 1 AC The following expansions are possible: second Power Module, diverse Control Units, servo modules with loading device and encoder system, expansions by the SIMATIC module due to the more compact case not possible.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG10672AA000AB8
Product Description The SINAMICS G120 Control Unit case single-axis drive modular basic design compact contains the following components: SINAMICS PM240-2 1AC230V, CU240E-2, IOP and a SIMOTICS GP asynchronous motor. WxHxD (mm): 420 x 695 x 325 Weight: approx. 25 kg Supply voltage: 230 V 1 AC The following expansions are possible: second Power Module, diverse Control Units, servo modules with loading device and encoder system, expansions by the SIMATIC module due to the more compact case not possible.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 496
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : 9I999IR / ECCN : EAR99H
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 44.092 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85044095
LKZ_FDB/ CatalogID A&DSE/SIDEMO
Product Group 4A4Z
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-50
eClass 14 27-02-31-50
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-50
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 5208
UNSPSC 15 39-12-22-14
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;