11/19/2024 2:28:21 AM
Product Catalog
  • Product Catalog
Minimize
6AG10673AA000AB0 | 6AG10673AA000AB0
Product
SINAMICS V90 training case in compact design. With the components: SINAMICS V90, FSAA, 0.4 kW and SIMOTICS S-1FL6 servo motor. Supply voltage: 230 V 1AC WxHxD (mm): 400 x 315 x 300 Weight: approx. 12 kg Training case V90 is supplied in a stackable case Tanos Systainer Sz. 4
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG10673AA000AB0 | 6AG10673AA000AB0
Product Description SINAMICS V90 training case in compact design. With the components: SINAMICS V90, FSAA, 0.4 kW and SIMOTICS S-1FL6 servo motor. Supply voltage: 230 V 1AC WxHxD (mm): 400 x 315 x 300 Weight: approx. 12 kg Training case V90 is supplied in a stackable case Tanos Systainer Sz. 4
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 496
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : 9I999IR / ECCN : EAR99H
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 22.046 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766298219
Commodity Code 90230080
LKZ_FDB/ CatalogID A&DSE/SIDEMO
Product Group 4A4Z
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-90
eClass 14 27-02-31-90
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-90
eClass 9.1 27-02-31-90
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;