11/22/2024 3:47:04 PM
Product Catalog
  • Product Catalog
Minimize
6AG11324HB122AB0 | 6AG11324HB122AB0
Product
Image similar
***spare part*** SIPLUS ET 200S EM 2DQ RLY 24-48 V DC 230 V AC/5 A based on 6ES7132-4HB12-0AB0 with conformal coating, -25…+60 °C, 5 units per packing unit, 24 V-48 V DC/5 A, 24 V-230 V AC/5 A, 15 mm width, substitute value output
Notes
Product was deleted without replacement
Additional Information:6AG1132-4HB13-2AB0
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG11324HB122AB0 | 6AG11324HB122AB0
Product Description ***spare part*** SIPLUS ET 200S EM 2DQ RLY 24-48 V DC 230 V AC/5 A based on 6ES7132-4HB12-0AB0 with conformal coating, -25…+60 °C, 5 units per packing unit, 24 V-48 V DC/5 A, 24 V-230 V AC/5 A, 15 mm width, substitute value output
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01/04/2024
Notes
Product was deleted without replacement
Additional Information:6AG1132-4HB13-2AB0
.
Price data
Price Group 747
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.507 lb
Packaging Dimension 3.189 x 3.583 x 2.48
Package size unit of measure Inch
Quantity Unit 0 Package
Packaging Quantity 1
Additional Product Information
EAN 4042948575048
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4572
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/09/2010
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;