11/22/2024 7:13:15 AM
Product Catalog
  • Product Catalog
Minimize
6AG11326GD502BA0 | 6AG11326GD502BA0
Product
Image similar
***SPARE PART*** ***SPARE PART*** SIPLUS ET 200SP -40...+60°C start up temperature:-25°C with conformal coating based on 6ES7132-6GD50-0BA0 . SIMATIC ET 200SP, Signal relay module changeover contact, RQ 4x 24VDC/2A CO ST, suitable for BU type A0, Color code CC00, Module diagnostics
Notes
Product is no longer available. Successor:
6AG1132-6GD51-7BA0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG11326GD502BA0 | 6AG11326GD502BA0
Product Description ***SPARE PART*** ***SPARE PART*** SIPLUS ET 200SP -40...+60°C start up temperature:-25°C with conformal coating based on 6ES7132-6GD50-0BA0 . SIMATIC ET 200SP, Signal relay module changeover contact, RQ 4x 24VDC/2A CO ST, suitable for BU type A0, Color code CC00, Module diagnostics
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 05/27/2021
Notes
Product is no longer available. Successor:
6AG1132-6GD51-7BA0 Compare Products
Successor information
Successor 6AG1132-6GD51-7BA0
Replacement Description SIPLUS ET 200SP RQ 4x24VDC/2A CO ST based on 6ES7132-6GD51-0BA0 with conformal coating, -40…+70 °C, signal relay module, suitable for BU type A0, color code CC00, substitute value output, module diagnostics for: supply voltage
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 42 Day/Days
Net Weight (lb) 0.082 lb
Packaging Dimension 2.559 x 3.031 x 0.906
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618069506
UPC 804766352959
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4398
Group Code R740
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/25/2014
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;