***spare part*** SIPLUS ET 200M IM153-2 (*BA02) T1 rail based on 6ES7153-2BA10-0XB0 with conformal coating, -25…+60 °C, T1 with 70 °C for 10 minutes connection ET 200M IM 153-2 High Feature for max. 12 S7-300 modules with redundancy capability, timestamping suitable for isochronous-mode operation new features: up to 12 modules can be used Slave Initiative for Drive ES
Notes
Article Number (Market Facing Number) |
6AG11532BA102XY0 | 6AG11532BA102XY0 |
Product Description |
***spare part*** SIPLUS ET 200M IM153-2 (*BA02) T1 rail based on 6ES7153-2BA10-0XB0 with conformal coating, -25…+60 °C, T1 with 70 °C for 10 minutes connection ET 200M IM 153-2 High Feature for max. 12 S7-300 modules with redundancy capability, timestamping suitable for isochronous-mode operation new features: up to 12 modules can be used Slave Initiative for Drive ES
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 11/05/2020 |
Notes |
.
.
|
Price Group |
681 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
45 Day/Days |
Net Weight (lb) |
0.631 lb |
Packaging Dimension |
5.906 x 5.118 x 1.969 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618068325 |
UPC |
804766281259 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4398 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11/17/2015 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|