11/27/2024 8:48:13 PM
Product Catalog
  • Product Catalog
Minimize
6AG12042BB104AA3 | 6AG12042BB104AA3
Product
***spare part*** SIPLUS NET SCALANCE X204-2 based on 6GK5204-2BB10-2AA3 with conformal coating, -40…+60 °C, managed IE switch, 4x 10/100 Mbps RJ45 ports, 2x 100 Mbps multimode BFOC, LED diagnostics, error signaling contact with set pushbutton, redundant power supply PROFINET IO device, network management, integrated redundancy manager, incl. electronic manual on CD-ROM, C-Plug optional
Notes
Product is no longer available. Successor:
6AG1206-2BB00-7AC2 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG12042BB104AA3 | 6AG12042BB104AA3
Product Description ***spare part*** SIPLUS NET SCALANCE X204-2 based on 6GK5204-2BB10-2AA3 with conformal coating, -40…+60 °C, managed IE switch, 4x 10/100 Mbps RJ45 ports, 2x 100 Mbps multimode BFOC, LED diagnostics, error signaling contact with set pushbutton, redundant power supply PROFINET IO device, network management, integrated redundancy manager, incl. electronic manual on CD-ROM, C-Plug optional
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 04/16/2024
Notes
Product is no longer available. Successor:
6AG1206-2BB00-7AC2 Compare Products
Successor information
Successor 6AG1206-2BB00-7AC2
Replacement Description SIPLUS NET SCALANCE XC206-2 based on 6GK5206-2BB00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 6x 100 Mbps RJ45 ports; 2x 100 Mbps ST/BFOC ports; 1x console port; diagnostics LEDs redundant power supply temperature range -40 °C to +70 °C; assembly: DIN rail/S7 mounting rail/wall redundancy functions; office features (RSTP, VLAN,etc.); PROFINET IO device; Ethernet/IP-compliant C-Plug slot;
Price data
Price Group 697
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 2.385 lb
Packaging Dimension 7.283 x 9.646 x 5.118
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948467008
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4575
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;