11/19/2024 1:22:54 AM
Product Catalog
  • Product Catalog
Minimize
6AG12101PE312UL0
Product
SIPLUS G120 PM240-2 IP20-FSF-U-400V 75 kW based on 6SL3210-1PE31-5UL0 with conformal coating, -20…+50 °C, unfiltered with integrated braking chopper 380-480 V 3 AC +10/-20% 47-63 Hz power high overload: 55 kW at 200% 3 s,150% 57 s,100% 240 s power low overload: 75 kW at 150% 3 s,110% 57 s,100% 240 s 708x 305x 357 (HxWxD), FSF design, degree of protection IP20 without CU and operating unit released as of CU FW version V4.7 HF8
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG12101PE312UL0
Product Description SIPLUS G120 PM240-2 IP20-FSF-U-400V 75 kW based on 6SL3210-1PE31-5UL0 with conformal coating, -20…+50 °C, unfiltered with integrated braking chopper 380-480 V 3 AC +10/-20% 47-63 Hz power high overload: 55 kW at 200% 3 s,150% 57 s,100% 240 s power low overload: 75 kW at 150% 3 s,110% 57 s,100% 240 s 708x 305x 357 (HxWxD), FSF design, degree of protection IP20 without CU and operating unit released as of CU FW version V4.7 HF8
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 993
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 70 Day/Days
Net Weight (lb) 127.868 lb
Packaging Dimension 18.465 x 29.331 x 15.157
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618083618
UPC Not available
Commodity Code 85044086
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4576
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/24/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 4139
UNSPSC 15 39-12-10-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;