11/22/2024 3:19:41 AM
Product Catalog
  • Product Catalog
Minimize
6AG12111BE312XB0 | 6AG12111BE312XB0
Product
Image similar
***spare part*** SIPLUS S7-1200 CPU 1211C AC/DC/relay based on 6ES7211-1BE31-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, signal board: 0, compact CPU, AC/DC/relay, onboard I/O: 6 DI 24 V DC 4 DQ relay 2 A 2 AI 0-10 V DC power supply: 85-264 V AC @ 47-63 Hz, program/data memory 30 KB
Notes
Product is no longer available
Additional Information:A newer version is available 6AG1212-1BE40-2XB0
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG12111BE312XB0 | 6AG12111BE312XB0
Product Description ***spare part*** SIPLUS S7-1200 CPU 1211C AC/DC/relay based on 6ES7211-1BE31-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, signal board: 0, compact CPU, AC/DC/relay, onboard I/O: 6 DI 24 V DC 4 DQ relay 2 A 2 AI 0-10 V DC power supply: 85-264 V AC @ 47-63 Hz, program/data memory 30 KB
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 04/16/2024
Notes
Product is no longer available
Additional Information:A newer version is available 6AG1212-1BE40-2XB0
.
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.922 lb
Packaging Dimension 4.331 x 4.331 x 3.543
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618042820
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4397
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 09/01/2014
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;