***spare part*** SIPLUS NET SCALANCE X212-2 based on 6GK5212-2BB00-2AA3 with conformal coating, -40…+60 °C, managed IE switch, 12x 10/100Mbps RJ45 ports, 2x 100 Mbps multimode BFOC, LED diagnostics, error signaling contact with set pushbutton, Redundant power supply, PROFINET IO device, network management, integrated redundancy manager, incl. electronic manual on CD-ROM, C-Plug optional
Notes
Article Number (Market Facing Number) |
6AG12122BB004AA3 | 6AG12122BB004AA3 |
Product Description |
***spare part*** SIPLUS NET SCALANCE X212-2 based on 6GK5212-2BB00-2AA3 with conformal coating, -40…+60 °C, managed IE switch, 12x 10/100Mbps RJ45 ports, 2x 100 Mbps multimode BFOC, LED diagnostics, error signaling contact with set pushbutton, Redundant power supply, PROFINET IO device, network management, integrated redundancy manager, incl. electronic manual on CD-ROM, C-Plug optional
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 04/16/2024 |
Notes |
|
Successor |
6AG1216-4BS00-7AC2 |
Replacement Description |
SIPLUS NET SCALANCE XC216-4C based on 6GK5216-4BS00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 12x 10/100 Mbps RJ45 ports; 4x 1000 Mbps combo ports (either 1000 Mbps SFPs or 10/100/1000 Mbps RJ45 ports can be used); 1x console port; diagnostics LEDs; redundant power supply temperature range -40 °C to +70 °C; assembly: standard mounting rail/S7 mounting rail/ wall; redundancy functions; office features(RSTP,VLAN,etc.); PROFINET IO device; Ethernet/ |
Price Group |
697 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5D002ENCA3 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
3.395 lb |
Packaging Dimension |
9.882 x 10.039 x 7.362 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948529003 |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4575 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2012 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|