11/22/2024 3:56:43 PM
Product Catalog
  • Product Catalog
Minimize
6AG14373BA107AA0 | 6AG14373BA107AA0
Product
Image similar
***spare part*** SIPLUS PS PSU8200 3-phase DC 24V 40A based on 6EP1437-3BA10 with conformal coating, -25…+70 °C, stabilized power supply input: 400-500 V 3 AC output: 24 V DC/40 A
Notes
A successor is available for this product
6AG1437-8SB00-7AY0 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG14373BA107AA0 | 6AG14373BA107AA0
Product Description ***spare part*** SIPLUS PS PSU8200 3-phase DC 24V 40A based on 6EP1437-3BA10 with conformal coating, -25…+70 °C, stabilized power supply input: 400-500 V 3 AC output: 24 V DC/40 A
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/05/2021
Notes
A successor is available for this product
6AG1437-8SB00-7AY0 Compare Products
.
.
Successor information
Successor 6AG1437-8SB00-7AY0
Replacement Description SIPLUS PS PSU8200 3-phase DC 24V/40A based on 6EP3437-8SB00-0AY0 with conformal coating, -25…+70 °C, stabilized power supply input: 400-500 V 3 AC output: 24 V DC/40 A
Price data
Price Group 670
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 7.496 lb
Packaging Dimension 7.283 x 7.283 x 5.906
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948575505
UPC 804766555619
Commodity Code 85044095
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4626
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;