11/23/2024 11:25:10 PM
Product Catalog
  • Product Catalog
Minimize
6AG15121DK012AB0 | 6AG15121DK012AB0
Product
Image similar
SIPLUS ET 200SP CPU 1512SP-1 PN based on 6ES7512-1DK01-0AB0 with conformal coating, -40…+60 °C, central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 3-port switch, 48 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2
Notes
A successor is available for this product
6AG1512-1DM03-2AB0 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG15121DK012AB0 | 6AG15121DK012AB0
Product Description SIPLUS ET 200SP CPU 1512SP-1 PN based on 6ES7512-1DK01-0AB0 with conformal coating, -40…+60 °C, central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 3-port switch, 48 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 06/10/2024
Notes
A successor is available for this product
6AG1512-1DM03-2AB0 Compare Products
.
.
Successor information
Successor 6AG1512-1DM03-2AB0
Replacement Description SIPLUS ET 200SP CPU 1512SP-1 PN based on 6ES7512-1DM03-0AB0 with conformal coating -40...+60 °C . central processing unit with work memory 400 KB for program and 2 MB for data, 1st interface: PROFINET IRT with 3-port switch, 25 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2
Price data
Price Group 697
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 0.860 lb
Packaging Dimension 5.118 x 5.118 x 3.15
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618072322
UPC 804766386046
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group X0SM
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/21/2014
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;