11/23/2024 3:11:52 PM
Product Catalog
  • Product Catalog
Minimize
6AG15501AA007AB0 | 6AG15501AA007AB0
Product
Image similar
SIPLUS S7-1500 TM count 2x24 V based on 6ES7550-1AA00-0AB0 with conformal coating, -40…+70 °C, start up -25 °C, counter module, 2 channels for 24 V incremental encoder or pulse generator 3 DI, 2 DQ per channel
Notes
Product is no longer available. Successor:
6AG1550-1AA01-7AB0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG15501AA007AB0 | 6AG15501AA007AB0
Product Description SIPLUS S7-1500 TM count 2x24 V based on 6ES7550-1AA00-0AB0 with conformal coating, -40…+70 °C, start up -25 °C, counter module, 2 channels for 24 V incremental encoder or pulse generator 3 DI, 2 DQ per channel
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2023
Notes
Product is no longer available. Successor:
6AG1550-1AA01-7AB0 Compare Products
Successor information
Successor 6AG1550-1AA01-7AB0
Replacement Description SIPLUS S7-1500 TM count 2x24 V based on 6ES7550-1AA01-0AB0 with conformal coating, -40…+70 °C, counter module, 2 channels for 24 V incremental encoder or pulse generator, 3 DI, 2 DQ per channel
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 22 Day/Days
Net Weight (lb) 0.862 lb
Packaging Dimension 7.48 x 6.299 x 1.693
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948655818
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4399
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/25/2013
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;