11/21/2024 7:35:58 PM
Product Catalog
  • Product Catalog
Minimize
6AG16470AD112AX0 | 6AG16470AD112AX0
Product
***spare part*** SIPLUS HMI KTP600 Basic Color PN based on 6AV6647-0AD11-3AX0 with conformal coating, -25…+60 °C, 5.7" TFT display, 256 colors Ethernet interface
Notes
Product is no longer available. Successor:
6AG1123-2GB03-2AX0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG16470AD112AX0 | 6AG16470AD112AX0
Product Description ***spare part*** SIPLUS HMI KTP600 Basic Color PN based on 6AV6647-0AD11-3AX0 with conformal coating, -25…+60 °C, 5.7" TFT display, 256 colors Ethernet interface
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 04/16/2024
Notes
Product is no longer available. Successor:
6AG1123-2GB03-2AX0 Compare Products
Successor information
Successor 6AG1123-2GB03-2AX0
Replacement Description SIPLUS HMI KTP700 Basic Color PN based on 6AV2123-2GB03-0AX0 with conformal coating, -20…+50 °C, 7" TFT display, 65536 colors PROFINET interface
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 65 Day/Days
Net Weight (lb) 2.650 lb
Packaging Dimension 7.677 x 10.118 x 3.504
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948546970
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4395
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2012
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;