11/25/2024 11:14:36 PM
Product Catalog
  • Product Catalog
Minimize
6AG19011BB107AA0 | 6AG19011BB107AA0
Product
Image similar
SIPLUS NET RJ45 plug 180 2x2 based on 6GK1901-1BB10-2AA0 with conformal coating, -40…+70 °C, RJ45 plug-in connector (10/100 Mbps) with rugged metal enclosure and FC connection technology, for IE FC cable 2x2 180° cable outlet 1 pack = 1 unit
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG19011BB107AA0 | 6AG19011BB107AA0
Product Description SIPLUS NET RJ45 plug 180 2x2 based on 6GK1901-1BB10-2AA0 with conformal coating, -40…+70 °C, RJ45 plug-in connector (10/100 Mbps) with rugged metal enclosure and FC connection technology, for IE FC cable 2x2 180° cable outlet 1 pack = 1 unit
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 697
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 0.075 lb
Packaging Dimension 1.929 x 2.362 x 1.181
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948572078
UPC 887621174736
Commodity Code 85369010
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4575
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-44-01-13
eClass 14 27-44-01-13
eClass 6 27-26-07-03
eClass 7.1 27-44-01-01
eClass 8 27-44-01-01
eClass 9 27-44-01-01
eClass 9.1 27-44-01-01
ETIM 7 EC002636
ETIM 8 EC002636
ETIM 9 EC002636
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;