11/22/2024 2:36:35 PM
Product Catalog
  • Product Catalog
Minimize
6AG19613BA106AA0 | 6AG19613BA106AA0
Product
Image similar
SIPLUS PS modular signaling module based on 6EP1961-3BA10 with conformal coating, 0…+60 °C, hard gold-plated contacts, for 6EP1xxx-3BA00
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG19613BA106AA0 | 6AG19613BA106AA0
Product Description SIPLUS PS modular signaling module based on 6EP1961-3BA10 with conformal coating, 0…+60 °C, hard gold-plated contacts, for 6EP1xxx-3BA00
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 04/16/2024
Notes
Product was deleted without replacement
.
Price data
Price Group 670
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 70 Day/Days
Net Weight (lb) 0.423 lb
Packaging Dimension 4.803 x 6.496 x 1.575
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948379608
UPC Not available
Commodity Code 85049090
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4626
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;