11/23/2024 11:42:07 PM
Product Catalog
  • Product Catalog
Minimize
6AG21555AA004AB0 | 6AG21555AA004AB0
Product
Image similar
***SPARE PART*** ***SPARE PART*** SIPLUS ET 200MP IM 155-5 PN ST TX RAIL -40 ... +70°C TX with 85°C for 10 minutes with conformal coating based on 6ES7155-5AA00-0AB0 . Interface module IM 155-5 PN ST for ET "200MP electronic modules; up to" "12 IO modules without PS; up to" 30 IO modules with additional "PS; Integrated 2-port switch;" "RJ45 shared device; MRP; IRT" ">=0.25 ms; Isochronous mode FW" "update; I and M 0...3; FSU with" 500 ms
Notes
Product is no longer available. Successor:
6AG2155-5AA01-4AB0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG21555AA004AB0 | 6AG21555AA004AB0
Product Description ***SPARE PART*** ***SPARE PART*** SIPLUS ET 200MP IM 155-5 PN ST TX RAIL -40 ... +70°C TX with 85°C for 10 minutes with conformal coating based on 6ES7155-5AA00-0AB0 . Interface module IM 155-5 PN ST for ET "200MP electronic modules; up to" "12 IO modules without PS; up to" 30 IO modules with additional "PS; Integrated 2-port switch;" "RJ45 shared device; MRP; IRT" ">=0.25 ms; Isochronous mode FW" "update; I and M 0...3; FSU with" 500 ms
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 06/01/2021
Notes
Product is no longer available. Successor:
6AG2155-5AA01-4AB0 Compare Products
Successor information
Successor 6AG2155-5AA01-4AB0
Replacement Description SIPLUS ET 200MP IM155-5 PN ST TX rail based on 6ES7155-5AA01-0AB0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), PROFINET IO device interface module for ET 200MP electronic modules; up to 12 IO modules without PS; up to 30 IO modules with additional PS; integrated 2-port switch; RJ45 shared device; MRP; IRT >=0.25 ms; isochronous mode FW update; I&M0...3; with 500 ms
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 42 Day/Days
Net Weight (lb) 0.791 lb
Packaging Dimension 5.866 x 6.063 x 1.693
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618070700
UPC 804766353628
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4399
Group Code R740
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/25/2013
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;