11/21/2024 8:15:58 PM
Product Catalog
  • Product Catalog
Minimize
6AG40121AA210XX0 | 6AG40121AA210XX0
Product
***no longer available*** SIMATIC IPC347E (rack PC, 19, 4 U); Pentium Dual Core 3420 (2C/2T, 3.2 GHz, 3 MB cache); interfaces: 2x Gbit Ethernet, 1x DVI-D, 1x VGA, 2x USB on the front, 4x USB on the rear, 1x USB internal, 2x serial, 2x PS/2, audio; 1x 500 GB HDD, internal; 4 GB DDR3 SD-RAM (1x 4 GB), single channel; DVD +/-RW; without operating system; 100/240 V industrial power supply, without line cable
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG40121AA210XX0 | 6AG40121AA210XX0
Product Description ***no longer available*** SIMATIC IPC347E (rack PC, 19, 4 U); Pentium Dual Core 3420 (2C/2T, 3.2 GHz, 3 MB cache); interfaces: 2x Gbit Ethernet, 1x DVI-D, 1x VGA, 2x USB on the front, 4x USB on the rear, 1x USB internal, 2x serial, 2x PS/2, audio; 1x 500 GB HDD, internal; 4 GB DDR3 SD-RAM (1x 4 GB), single channel; DVD +/-RW; without operating system; 100/240 V industrial power supply, without line cable
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01/15/2021
Notes
.
.
Price data
Price Group 783
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 37.479 lb
Packaging Dimension 22.244 x 23.622 x 11.811
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106030520
UPC 804766223334
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10-E
Product Group X0J7
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 02/18/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;