SIMATIC IPC547G (Rack PC, 19", 4HU); Core i7-6700 (4C/8T, 3.4(4.0) GHz, 8 MB cache, iAMT); MB (CHIPSET C236, 2x Gbit LAN, 2x USB 3.0 front, 4x USB 3.0 & 4x USB2.0 rear, 1x USB2.0 int. 1x COM 1, 2x PS/2, audio; 2x display ports V1.2, 1x DVI-D, 7 slots: 5x PCI-E, 2x PCI) RAID1 2x 1 TB HDD Enterprise in interchangeable insert, front; 8 GB DDR4 SD-RAM (2x 4 GB) Enclosure painted, COM2+LPT, DVD +/-RW (SLIM); Graphics card (DH: 2x DVI/VGA); 2x 100/240V redundant industrial power supply unit; without line cable; Windows 7 Ultimate 64 bit SP1
Notes
Product was deleted without replacement
.
Article Number (Market Facing Number) |
6AG41044HP185BX0 | 6AG41044HP185BX0 |
Product Description |
SIMATIC IPC547G (Rack PC, 19", 4HU); Core i7-6700 (4C/8T, 3.4(4.0) GHz, 8 MB cache, iAMT); MB (CHIPSET C236, 2x Gbit LAN, 2x USB 3.0 front, 4x USB 3.0 & 4x USB2.0 rear, 1x USB2.0 int. 1x COM 1, 2x PS/2, audio; 2x display ports V1.2, 1x DVI-D, 7 slots: 5x PCI-E, 2x PCI) RAID1 2x 1 TB HDD Enterprise in interchangeable insert, front; 8 GB DDR4 SD-RAM (2x 4 GB) Enclosure painted, COM2+LPT, DVD +/-RW (SLIM); Graphics card (DH: 2x DVI/VGA); 2x 100/240V redundant industrial power supply unit; without line cable; Windows 7 Ultimate 64 bit SP1
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 10/01/2024 |
Notes |
Product was deleted without replacement
.
|
Price Group |
783 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (lb) |
44.974 lb |
Packaging Dimension |
23.622 x 23.622 x 13.78 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622431665 |
UPC |
804766522642 |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
IC10 |
Product Group |
3361 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 04/29/2016 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|