11/22/2024 2:33:00 AM
Product Catalog
  • Product Catalog
Minimize
6AG41415AB140FA0 | 6AG41415AB140FA0
Product
Image similar
SIMATIC IPC427E (Microbox PC); HD graphic onboard, 4x USB V3.0 (high current); PCIE (optional); Core i5-6442EQ; 3x Gbit Ethernet (IE/PN); w/o mounting accessories; working memory 8GB; w/o RS232/485; 1x PCIe (x4); Windows 7 Ultimate SP1, 64 Bit, MUI (ge, en, es, fr, it); w/o replaceable mass storage; Internal mass storage: 240 GB Solid-State Drive SATA; w/o SIMATIC Software; 24 V DC industrial power supply
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG41415AB140FA0 | 6AG41415AB140FA0
Product Description SIMATIC IPC427E (Microbox PC); HD graphic onboard, 4x USB V3.0 (high current); PCIE (optional); Core i5-6442EQ; 3x Gbit Ethernet (IE/PN); w/o mounting accessories; working memory 8GB; w/o RS232/485; 1x PCIe (x4); Windows 7 Ultimate SP1, 64 Bit, MUI (ge, en, es, fr, it); w/o replaceable mass storage; Internal mass storage: 240 GB Solid-State Drive SATA; w/o SIMATIC Software; 24 V DC industrial power supply
Product family SIMATIC IPC427E
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 668
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) On request
Net Weight (lb) 4.409 lb
Packaging Dimension 9.961 x 14.449 x 8.74
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622500781
UPC 804766560002
Commodity Code 8471500150
LKZ_FDB/ CatalogID IC10
Product Group 2378
Group Code R133
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Since: 08/25/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;