06/02/2024 2:39:02 PM
Product Catalog
  • Product Catalog
Minimize
6AG60037CF000LL0 | 6AG60037CF000LL0
Product
Image similar
SIPLUS RIC library for SIMATIC S7-1500/ET200SP consisting of: runtime license on SIMATIC SMC 256 MB
Notes
Product is no longer available
Additional Information:Depending on the tags: 6AG6003-7CF01-0LE0, 6AG6003-7CF01-0LF0 or 6AG6003-7CF01-0
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG60037CF000LL0 | 6AG60037CF000LL0
Product Description SIPLUS RIC library for SIMATIC S7-1500/ET200SP consisting of: runtime license on SIMATIC SMC 256 MB
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2022
Notes
Product is no longer available
Additional Information:Depending on the tags: 6AG6003-7CF01-0LE0, 6AG6003-7CF01-0LF0 or 6AG6003-7CF01-0
.
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.276 lb
Packaging Dimension 6.299 x 12.008 x 1.378
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618063436
UPC Not available
Commodity Code 85235190
LKZ_FDB/ CatalogID A&DSE/SIP RIC
Product Group 4400
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/15/2015
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;