11/27/2024 2:47:49 PM
Product Catalog
  • Product Catalog
Minimize
6AU12401AB000CA0 | 6AU12401AB000CA0
Product
SIMOTION C240 PN Bundle constisting of one Programmable Motion Controller C240 PN(6AU1240-1AB00-0AA0)and MMC with MultiAxes License
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU12401AB000CA0 | 6AU12401AB000CA0
Product Description SIMOTION C240 PN Bundle constisting of one Programmable Motion Controller C240 PN(6AU1240-1AB00-0AA0)and MMC with MultiAxes License
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2024
Notes
Product was deleted without replacement
.
Price data
Price Group A75
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D992 / AL : N
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (lb) 2.491 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515730408
UPC 887621417499
Commodity Code 85371091
LKZ_FDB/ CatalogID PM21
Product Group 9483
Group Code R2S2
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 09/01/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;