11/27/2024 3:38:09 PM
Product Catalog
  • Product Catalog
Minimize
6AU13900AA000AA1 | 6AU13900AA000AA1
Product
Image similar
ISOPROFIBUS-BOARD_2 PCI-BOARD FOR SIMOTION P350-3 AND P320-4 2 ISOCHRONOUS PROFIBUS INTERFACES
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU13900AA000AA1 | 6AU13900AA000AA1
Product Description ISOPROFIBUS-BOARD_2 PCI-BOARD FOR SIMOTION P350-3 AND P320-4 2 ISOCHRONOUS PROFIBUS INTERFACES
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/15/2023
Notes
Product was deleted without replacement
.
Price data
Price Group R26
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.298 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515730415
UPC 662643930474
Commodity Code 85389091
LKZ_FDB/ CatalogID DA65/MC
Product Group 9483
Group Code R2S2
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/21/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;