11/27/2024 3:47:46 PM
Product Catalog
  • Product Catalog
Minimize
6AU14002PA230AA0 | 6AU14002PA230AA0
Product
SIMOTION Drive-based 1 GB Compact Flash Card D4x5-2; SINAMICS drive software V5.x and SIMOTION kernel for SIMOTION D4x5-2; current software release; Note: not for SIMOTION D410, D4x5 and D410-2
Notes
Product is no longer available
Additional Information:comp. succ.: 6AU1400-2QA20-0AA0; support.industry.siemens.com search 109781361
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU14002PA230AA0 | 6AU14002PA230AA0
Product Description SIMOTION Drive-based 1 GB Compact Flash Card D4x5-2; SINAMICS drive software V5.x and SIMOTION kernel for SIMOTION D4x5-2; current software release; Note: not for SIMOTION D410, D4x5 and D410-2
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 09/09/2020
Notes
Product is no longer available
Additional Information:comp. succ.: 6AU1400-2QA20-0AA0; support.industry.siemens.com search 109781361
.
Price data
Price Group A77
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.066 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621894474
Commodity Code 85235190
LKZ_FDB/ CatalogID PM21
Product Group 9669
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/23/2012
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;