11/27/2024 3:39:12 PM
Product Catalog
  • Product Catalog
Minimize
6AU14007AA050AA0 | 6AU14007AA050AA0
Product
SIMOTION Drive-based Backplane Mounting Plate; For installing the SIMOTION D410/410-2 in a different location if you do not wish to connect it to the Power Module.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU14007AA050AA0 | 6AU14007AA050AA0
Product Description SIMOTION Drive-based Backplane Mounting Plate; For installing the SIMOTION D410/410-2 in a different location if you do not wish to connect it to the Power Module.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A75
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.838 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515730422
UPC 662643395754
Commodity Code 85389099
LKZ_FDB/ CatalogID PM21
Product Group 9668
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-20-92
eClass 14 27-24-20-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-20-92
eClass 9.1 27-24-20-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 1490
UNSPSC 15 26-11-15-50
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;