11/27/2024 2:56:07 PM
Product Catalog
  • Product Catalog
Minimize
6AU14102AA000AA0 | 6AU14102AA000AA0
Product
SIMOTION Drive-based Control Unit D410-2 DP; programmable single-axis motion controller with multi-axis option; interfaces: 5 DI, 8 DI/DO, 3 F-DI, 1 F-DO, 1 AI, 1 encoder, 1 DRIVE-CLiQ, 2 PROFIBUS, 1 ethernet
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU14102AA000AA0 | 6AU14102AA000AA0
Product Description SIMOTION Drive-based Control Unit D410-2 DP; programmable single-axis motion controller with multi-axis option; interfaces: 5 DI, 8 DI/DO, 3 F-DI, 1 F-DO, 1 AI, 1 encoder, 1 DRIVE-CLiQ, 2 PROFIBUS, 1 ethernet
Product family SIMOTION D410-2 Control Units
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A75
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99APP
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 1.830 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515730439
UPC 040892974935
Commodity Code 85371091
LKZ_FDB/ CatalogID PM21
Product Group 9668
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/07/2011
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-20-03
eClass 14 27-24-20-03
eClass 6 27-24-20-03
eClass 7.1 27-24-20-03
eClass 8 27-24-20-03
eClass 9 27-24-20-03
eClass 9.1 27-24-20-03
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
IDEA 4 1472
UNSPSC 15 26-11-15-27
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;