11/27/2024 1:49:39 PM
Product Catalog
  • Product Catalog
Minimize
6AU14452AD000AA0 | 6AU14452AD000AA0
Product
***spare part**** SIMOTION drive-based Control Unit D445-2 DP/PN; programmable motion control system; high performance; interfaces: 12 DI 16 DI/DO, 6 DRIVE-CLiQ 2 PROFIBUS, 3 PROFINET ports 2 Ethernet, 2 USB 1 option slot; including dual fan/ battery module and battery.
Notes
Additional Information:compatible successor: 6AU1445-2AD00-0AA1; see SIOS entry: 109799590
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU14452AD000AA0 | 6AU14452AD000AA0
Product Description ***spare part**** SIMOTION drive-based Control Unit D445-2 DP/PN; programmable motion control system; high performance; interfaces: 12 DI 16 DI/DO, 6 DRIVE-CLiQ 2 PROFIBUS, 3 PROFINET ports 2 Ethernet, 2 USB 1 option slot; including dual fan/ battery module and battery.
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2022
Notes
Additional Information:compatible successor: 6AU1445-2AD00-0AA1; see SIOS entry: 109799590
.
.
Price data
Price Group R26
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 9.480 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892728651
Commodity Code 85371091
LKZ_FDB/ CatalogID PM21
Product Group 9483
Group Code R2S2
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10/08/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;