11/27/2024 1:54:20 PM
Product Catalog
  • Product Catalog
Minimize
6AU17201KA000AA0 | 6AU17201KA000AA0
Product
Image similar
SIMOTION MMC MEMORY-CARD 64 MB FOR SIMOTION C240 / C240 PN WITH BOOTLOADER AND KERNEL
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU17201KA000AA0 | 6AU17201KA000AA0
Product Description SIMOTION MMC MEMORY-CARD 64 MB FOR SIMOTION C240 / C240 PN WITH BOOTLOADER AND KERNEL
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group R26
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (lb) 0.035 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643395785
Commodity Code 85322200
LKZ_FDB/ CatalogID PM21
Product Group 9483
Group Code R2S2
Country of origin Japan
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2020
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-20-92
eClass 14 27-24-20-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-20-92
eClass 9.1 27-24-20-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 1490
UNSPSC 15 26-11-15-50
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;