06/18/2024 7:14:52 AM
Product Catalog
  • Product Catalog
Minimize
6AU18101HA231XA0 | 6AU18101HA231XA0
Product
SINAMICS ENGINEERINGSYSTEM SINAMICS DCC V2.3 SP1 FULL LICENSE DCC FOR SINAMICS OPTION TO STARTER V4.4 SP1 DELIVERY ON DATA CARRIER DVD INCL: FLOATING LICENSE
Notes
A successor is available for this product
6AU1810-1HA34-0XB0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU18101HA231XA0 | 6AU18101HA231XA0
Product Description SINAMICS ENGINEERINGSYSTEM SINAMICS DCC V2.3 SP1 FULL LICENSE DCC FOR SINAMICS OPTION TO STARTER V4.4 SP1 DELIVERY ON DATA CARRIER DVD INCL: FLOATING LICENSE
Product family SINAMICS DCC (STARTER)
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2022
Notes
A successor is available for this product
6AU1810-1HA34-0XB0 Compare Products
Successor information
Successor 6AU1810-1HA34-0XB0
Replacement Description SINAMICS DCC (Drive Control Chart) V3.4, license key for option package SINAMICS DCC for STARTER, delivery with license key 'CFC for SINAMICS V9.0' (floating license) on USB flash drive
Price data
Price Group A80
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766165436
Commodity Code 85234910
LKZ_FDB/ CatalogID PM21
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-20-04
Please follow the below links to get further information about the product:
|
;