11/27/2024 12:57:11 PM
Product Catalog
  • Product Catalog
Minimize
6AU18200AS420AB0 | 6AU18200AS420AB0
Product
Image similar
SIMOTION TECHNOLOGY OPTION MULTIAXES AND SAFETY INTEGRATED EXTENDED PACKAGE SINGLE LICENSE ON PAPER FOR ONE D425/D425-x INCLUDING LICENSE SAFETY INTEGRATED EXTENDED FUNCTIONS FOR ALL DRIVES ON SINAMICS INTEGRATED/CX32-2
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU18200AS420AB0 | 6AU18200AS420AB0
Product Description SIMOTION TECHNOLOGY OPTION MULTIAXES AND SAFETY INTEGRATED EXTENDED PACKAGE SINGLE LICENSE ON PAPER FOR ONE D425/D425-x INCLUDING LICENSE SAFETY INTEGRATED EXTENDED FUNCTIONS FOR ALL DRIVES ON SINAMICS INTEGRATED/CX32-2
Product family Ordering of licenses for runtime software
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group A75
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (lb) 0.022 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515730668
UPC 887621117481
Commodity Code 49011000
LKZ_FDB/ CatalogID PM21
Product Group 9669
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 14 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;