SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
Minimize
6AV21012AA000BD5 | 6AV21012AA000BD5
Product
SIMATIC WinCC Comfort, Powerpack WinCC Basic-> WinCC Comfort V11..V19 (without version change); engineering software in the TIA Portal; floating license; without software and documentation; license key on USB flash drive; class A; - - content: 1x USB
Notes
Product is no longer available. Successor:
6AV2101-2AA00-0BJ5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21012AA000BD5 | 6AV21012AA000BD5
Product Description SIMATIC WinCC Comfort, Powerpack WinCC Basic-> WinCC Comfort V11..V19 (without version change); engineering software in the TIA Portal; floating license; without software and documentation; license key on USB flash drive; class A; - - content: 1x USB
Product family SIMATIC WinCC (TIA Portal) Engineering
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 12/16/2024
Notes
Product is no longer available. Successor:
6AV2101-2AA00-0BJ5 Compare Products
Successor information
Successor 6AV2101-2AA00-0BJ5
Replacement Description SIMATIC WinCC Comfort, Powerpack WinCC Basic-> WinCC Comfort V11..V20 (without version change); engineering software in the TIA Portal; floating license; license key for download; without software and documentation; class A; - - consignee e-mail address required for delivery
Price data
Price Group 673
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.322 lb
Packaging Dimension 6.969 x 7.559 x 1.457
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622948446
UPC 195125279582
Commodity Code 85235190
LKZ_FDB/ CatalogID ST80.2
Product Group 2276
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
Please follow the below links to get further information about the product:
|
;