11/22/2024 3:28:12 AM
Product Catalog
  • Product Catalog
Minimize
6AV21012AA050BJ5 | 6AV21012AA050BJ5
Product
SIMATIC WinCC Comfort Powerpack WinCC Basic-> WinCC Comfort V15 (without version change); engineering software in the TIA Portal; Floating License; license key for download; without software and documentation; class A; only valid for 6AV2100-0AA05-0AA5 or 6AV2100-0AA05-0AH5 ******************************* Email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
6AV2101-2AA00-0BJ5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21012AA050BJ5 | 6AV21012AA050BJ5
Product Description SIMATIC WinCC Comfort Powerpack WinCC Basic-> WinCC Comfort V15 (without version change); engineering software in the TIA Portal; Floating License; license key for download; without software and documentation; class A; only valid for 6AV2100-0AA05-0AA5 or 6AV2100-0AA05-0AH5 ******************************* Email address required for delivery
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2021
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
6AV2101-2AA00-0BJ5 Compare Products
Successor information
Successor 6AV2101-2AA00-0BJ5
Replacement Description SIMATIC WinCC Comfort, Powerpack WinCC Basic-> WinCC Comfort V11..V19 (without version change); engineering software in the TIA Portal; floating license; license key for download; without software and documentation; class A; - - consignee email address required for delivery
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622598580
UPC 804766693670
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2
Product Group 2270
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;