11/21/2024 9:52:26 AM
Product Catalog
  • Product Catalog
Minimize
6AV21030DA030AA5 | 6AV21030DA030AA5
No picture available
SIMATIC WinCC Professional 512 Power Tags V13 SP1 Engineering Software in TIA Portal; floating license; SW and documentation on DVD; License key on a USB flash drive; Class A; 6 languages (de,en,fr,es,it,zh); executable in Windows 7 (32 bit, 64 bit), Windows 8.1 (64 bit), Windows Server 2008/2012 R2 (64 bit); for configuration of SIMATIC Panels, WinCC Runtime Advanced, WinCC Runtime Professional (up to 512 Power Tags)
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21030DA030AA5 | 6AV21030DA030AA5
Product Description SIMATIC WinCC Professional 512 Power Tags V13 SP1 Engineering Software in TIA Portal; floating license; SW and documentation on DVD; License key on a USB flash drive; Class A; 6 languages (de,en,fr,es,it,zh); executable in Windows 7 (32 bit, 64 bit), Windows 8.1 (64 bit), Windows Server 2008/2012 R2 (64 bit); for configuration of SIMATIC Panels, WinCC Runtime Advanced, WinCC Runtime Professional (up to 512 Power Tags)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2019
Notes
Product was deleted without replacement
.
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.578 lb
Packaging Dimension 7.48 x 9.37 x 0.984
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622168424
UPC 887621709662
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.80
Product Group 2268
Group Code R118
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;