11/22/2024 9:09:35 PM
Product Catalog
  • Product Catalog
Minimize
6AV21052HK050BJ0 | 6AV21052HK050BJ0
Product
SIMATIC WinCC Runtime Professional, Powerpack 4096 PowerTags -> 8192 PowerTags V15 (without version change), runtime software in TIA Portal, single license, without software, without documentation, license key download, class A, ******************************* Email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
6AV2105-2HK00-0BJ0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21052HK050BJ0 | 6AV21052HK050BJ0
Product Description SIMATIC WinCC Runtime Professional, Powerpack 4096 PowerTags -> 8192 PowerTags V15 (without version change), runtime software in TIA Portal, single license, without software, without documentation, license key download, class A, ******************************* Email address required for delivery
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2021
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
6AV2105-2HK00-0BJ0 Compare Products
Successor information
Successor 6AV2105-2HK00-0BJ0
Replacement Description SIMATIC WinCC RT Professional, Powerpack 4096 PowerTags -> 8192 PowerTags /+Asia V11..V19 (without version change), runtime software in TIA Portal, single license, without software, without documentation, license key download, class A, - - consignee email address required for delivery
Price data
Price Group 748
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622599273
UPC 804766694233
Commodity Code Not available
LKZ_FDB/ CatalogID ST9.80
Product Group 2271
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;