11/01/2024 4:14:33 AM
Product Catalog
  • Product Catalog
Minimize
6AV21070DB000AL0 | 6AV21070DB000AL0
Product
SIMATIC WinCC RT Prof. Client Software Update Service (SUS); Within the framework of this contract, you will receive updated software versions for a period of one year, if it is not cancelled three months prior to its expiration. Period of delivery and performance: 1 year from date of invoice. Prerequisite for contract: Current version of the client
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21070DB000AL0 | 6AV21070DB000AL0
Product Description SIMATIC WinCC RT Prof. Client Software Update Service (SUS); Within the framework of this contract, you will receive updated software versions for a period of one year, if it is not cancelled three months prior to its expiration. Period of delivery and performance: 1 year from date of invoice. Prerequisite for contract: Current version of the client
Product family WinCC Runtime Professional
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 773
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.024 lb
Packaging Dimension 7.362 x 10.472 x 1.181
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622590911
UPC 804766528231
Commodity Code 49119900
LKZ_FDB/ CatalogID ST80.2
Product Group 2277
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;