11/24/2024 8:07:30 AM
Product Catalog
  • Product Catalog
Minimize
6AV21080FH000BB0 | 6AV21080FH000BB0
Product
SIMATIC Energy Suite S7-1500, Single Runtime License; contains license certificate for 50 energy objects (5x10 EnO); Class A, executable on all S7-1500 CPU (without S7-1500S) and ET 200SP CPU Firmware V2.0 or higher
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21080FH000BB0 | 6AV21080FH000BB0
Product Description SIMATIC Energy Suite S7-1500, Single Runtime License; contains license certificate for 50 energy objects (5x10 EnO); Class A, executable on all S7-1500 CPU (without S7-1500S) and ET 200SP CPU Firmware V2.0 or higher
Product family SIMATIC Energy Suite
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 673
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.220 lb
Packaging Dimension 7.441 x 10.512 x 1.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515731801
UPC 804766533648
Commodity Code 49119900
LKZ_FDB/ CatalogID ST80.2
Product Group 4A7P
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;