11/24/2024 7:59:59 AM
Product Catalog
  • Product Catalog
Minimize
6AV21081CF000BB0 | 6AV21081CF000BB0
Product
S7 Energy Efficiency Monitor for machines S7-1500/1200; Single Runtime License; contains license certificate for Machines S7-1500/1200; Class A, can be executed on: S7-1500 CPU Firmware V2.1 or higher, ET 200SP CPU Firmware V2.1 or higher, S7-1200 CPU Firmware V4.2 or higher
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV21081CF000BB0 | 6AV21081CF000BB0
Product Description S7 Energy Efficiency Monitor for machines S7-1500/1200; Single Runtime License; contains license certificate for Machines S7-1500/1200; Class A, can be executed on: S7-1500 CPU Firmware V2.1 or higher, ET 200SP CPU Firmware V2.1 or higher, S7-1200 CPU Firmware V4.2 or higher
Product family SIMATIC Energy Suite
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 673
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.024 lb
Packaging Dimension 7.244 x 9.882 x 0.157
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622605318
UPC 804766533617
Commodity Code 49119900
LKZ_FDB/ CatalogID ST80.2
Product Group 4A7P
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;